??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22070.0512 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22070. - Spring Plungers, long
Bill of material
22070.0512 Spring Plunger
BESTNR
Ref. No.
22070.0512
AUS
Version
Body from free cutting steel, heavy spring load
D1
Thread
M12
S
mm
Enter value for S
mm
cm
inch
ft
D2
5.5 mm
D3
9.5 mm
L1
43 mm
L2
35 mm
N
2.7 mm
T
2.0 mm
SW
4 mm
F1
Spring load
7 N
F2
Spring load
46 N
G
Weight
23.0 g
Embedded user actions